SLUUCG7 April 2024 BQ76922
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | I2C Address | U1 | 0x00 | 0xFF | 0 | — |
Description: Sets the device address for I2C-based communication modes. This applied on reset or when SWAP_COMM_MODE subcommand is received.
0 = Use default I2C device address (0x10)
All other values = Use specified I2C device address