SLUUCG7 April 2024 BQ76922
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Cell Balancing Config | Cell Balance Stop Delta (Charge) | U1 | 0 | 255 | 20 | mV |
Description: While balancing in charge, this value is used as the target voltage delta to balance to. Once the delta between the minimum and maximum cell voltages falls below this threshold, balancing stops. This provides some hysteresis around the delta threshold. Note that to prevent balancing from draining the pack, the stop threshold is calculated when balancing begins and will not decrease if the minimum cell voltage drops. This means that in some conditions, balancing will stop will a greater delta than this.