SLUUCG7 April 2024 BQ76922
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | SCDL | Latch Limit | U1 | 0 | 255 | 0 | — |
Description: Whenever an SCD event occurs, the SCD latch counter is incremented. If the latch counter reaches this limit, the Short Circuit in Discharge Latch Protection is triggered. This protection allows for alternate recovery conditions when repeated Short Circuit in Discharge events occur.