SLUUCT0B May 2023 – August 2025 TPS923652 , TPS923653 , TPS923654 , TPS923655
PRODUCTION DATA
| Reference Designator | Function |
|---|---|
| J1 | Connect to Power Input |
| J2 | Connect to the anode and cathode of the LED load in Boost connection |
| J5 | Connect to the anode and cathode of the LED load in Buck-Boost connection |
| J3 | ADIM/HD optional connection to VLDO or GND |
| J4 | PWM/EN optional connection to VLDO or GND |
| TP1, TP3 | Positive and Negative power input test point |
| TP4 | LED load anode test point in Boost and Buck-Boost connection |
| TP13 | LED load cathode test point in Boost connection |
| TP2 | LED load cathode test point in Buck-Boost connection |
| TP10 | ADIM/HD signal input |
| TP11 | PWM/EN signal input |
| TP12 | FAULT test point |
| TP5, TP6 | AGND test point |
| TP7, TP8, TP9 | PGND test point |