SLUUCT0B May   2023  – August 2025

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6. 1 Introduction
  7. 2 Warnings and Cautions
  8. 3 Description
    1. 3.1 Typical Applications
  9. 4 Test Setup
    1. 4.1 Connector Description
    2. 4.2 Input/Output Connection
  10. 5 Typical Characteristics Curves and Waveforms
    1. 5.1 Efficiency
    2. 5.2 Line Regulation
    3. 5.3 Load Regulation
    4. 5.4 Analog Dimming Performance
    5. 5.5 PWM Dimming Performance
    6. 5.6 Hybrid Dimming Performance
    7. 5.7 Flexible Dimming Performance
  11. 6 Schematic
  12. 7 Layout
  13. 8 Bill of Materials
  14. 9 Additional Information
    1.     Trademarks
  15. 10Revision History

Line Regulation

Figure 5-3 shows the output current deviation ratio vs. input voltage. Input voltage is 24V. 15 white LEDs in series are used as load. The LED current is set at 2A and 0.5A, respectively.

TPS92365x LED Current Deviation vs. Input VoltageFigure 5-3 LED Current Deviation vs. Input Voltage