SLUUCT0B May   2023  – August 2025 TPS923652 , TPS923653 , TPS923654 , TPS923655

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6. Introduction
  7. Warnings and Cautions
  8. Description
    1. 3.1 Typical Applications
  9. Test Setup
    1. 4.1 Connector Description
    2. 4.2 Input/Output Connection
  10. Typical Characteristics Curves and Waveforms
    1. 5.1 Efficiency
    2. 5.2 Line Regulation
    3. 5.3 Load Regulation
    4. 5.4 Analog Dimming Performance
    5. 5.5 PWM Dimming Performance
    6. 5.6 Hybrid Dimming Performance
    7. 5.7 Flexible Dimming Performance
  11. Schematic
  12. Layout
  13. Bill of Materials
  14. Additional Information
    1.     Trademarks
  15. 10Revision History

Description

The TPS92365xEVM provides an LED driver based on the TPS92365x boost/buck-boost switching regulator. It is designed to operate with an input voltage in the range of 4.5 V to 65 V. The EVM is set up for a default output current of 2 A and can work in four configurable dimming options. Please refer to TPS92365x datasheet (literature number: SLVSGH1) for more detailed information on configurable dimming options. By applying 0-100% duty cycle PWM signal on ADIM/HD pin or PWM/EN pin, device is able to operate in analog dimming or PWM dimming respectively. For analog dimming, it can provide dimming ratio up to 256:1. For PWM dimming, it can output pulse with width down to 200 ns. The TPS92365x integrates hybrid dimming mode that combines analog dimming and PWM dimming with a fixed transition point (1/8 target current) to maximize dimming performance. To further increase the flexibility of dimming control, flexible dimming mode is also available to independently control LED current value and the on/off behavior. The TPS92365x can provide features like wide voltage range, high current rating and ultra-deep dimming range.