SLUUCT0B May   2023  – August 2025 TPS923652 , TPS923653 , TPS923654 , TPS923655

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6. Introduction
  7. Warnings and Cautions
  8. Description
    1. 3.1 Typical Applications
  9. Test Setup
    1. 4.1 Connector Description
    2. 4.2 Input/Output Connection
  10. Typical Characteristics Curves and Waveforms
    1. 5.1 Efficiency
    2. 5.2 Line Regulation
    3. 5.3 Load Regulation
    4. 5.4 Analog Dimming Performance
    5. 5.5 PWM Dimming Performance
    6. 5.6 Hybrid Dimming Performance
    7. 5.7 Flexible Dimming Performance
  11. Schematic
  12. Layout
  13. Bill of Materials
  14. Additional Information
    1.     Trademarks
  15. 10Revision History

Typical Applications

This design describes an application of the TPS92365x as an LED driver using the following specifications. For applications with a different input voltage range or different output voltage and current, please refer to the TPS92365x data sheet.

Table 3-1 lists the electrical performance specifications.

Table 3-1 TPS92365xEVM Electrical Performance Specifications
ParameterTest ConditionsMINTYPMAXUnits
Input voltage range, VIN4.560V
LED forward voltage

Single white LED

3V
Output voltage range, VOUTLED+ to LED–, depends on VIN60V
Output current3.3V, 100% duty, PWM input at ADIM/HD pin (TPS923655DMTREVM, TPS923655DRRREVM)

2

A
3.3V, 100% duty, PWM input at ADIM/HD pin (TPS923653DYYREVM)

2

A

Output current rippleVIN = 24V, 15 white LEDs, 2A output current100mApp
Analog dimming range3.3V PWM at ADIM/HD pin1100%
Analog dimming frequency0.1100kHz
PWM dimming range3.3V PWM at PWM/EN pin1100%
PWM dimming frequency0.150kHz
Switching frequency400kHz
EfficiencyVIN = 24V, 15 white LEDs, 2A output current95%