SLUUCT0B May   2023  – August 2025

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6. Introduction
  7. Warnings and Cautions
  8. Description
    1. 3.1 Typical Applications
  9. Test Setup
    1. 4.1 Connector Description
    2. 4.2 Input/Output Connection
  10. Typical Characteristics Curves and Waveforms
    1. 5.1 Efficiency
    2. 5.2 Line Regulation
    3. 5.3 Load Regulation
    4. 5.4 Analog Dimming Performance
    5. 5.5 PWM Dimming Performance
    6. 5.6 Hybrid Dimming Performance
    7. 5.7 Flexible Dimming Performance
  11. Schematic
  12. Layout
  13. Bill of Materials
  14. Additional Information
    1.     Trademarks
  15. 10Revision History

Features

  • 4.5V to 65V wide input range
  • LED cathode connection for boost/buck-boost mode
  • Integrated 150mΩ MOSFET
  • Optional switching frequency: 100kHz to 2.2MHz
  • Spread spectrum for TPS923653 and TPS923655
  • Advanced dimming options:
    • Analog dimming (256:1)
    • Fast PWM dimming (150ns pulse width)
    • Hybrid and flexible dimming (2,000:1 at 20kHz PWM, 10,000:1 at 4kHz PWM, 1,000,000:1 at 120Hz PWM)