SLUUCT0B May   2023  – August 2025 TPS923652 , TPS923653 , TPS923654 , TPS923655

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6. Introduction
  7. Warnings and Cautions
  8. Description
    1. 3.1 Typical Applications
  9. Test Setup
    1. 4.1 Connector Description
    2. 4.2 Input/Output Connection
  10. Typical Characteristics Curves and Waveforms
    1. 5.1 Efficiency
    2. 5.2 Line Regulation
    3. 5.3 Load Regulation
    4. 5.4 Analog Dimming Performance
    5. 5.5 PWM Dimming Performance
    6. 5.6 Hybrid Dimming Performance
    7. 5.7 Flexible Dimming Performance
  11. Schematic
  12. Layout
  13. Bill of Materials
  14. Additional Information
    1.     Trademarks
  15. 10Revision History

Analog Dimming Performance

Figure 5-6 gives the test result of linearity of analog dimming, in comparison with the theoretical value. Input voltage is 24V, with 15 White LEDs in series used as load. The full-scale LED current is set at 2A. The frequency of the input PWM signal at the ADIM/HD pin is 20kHz.

TPS92365x Analog Dimming Linearity Figure 5-6 Analog Dimming Linearity