SLUUCT0B May   2023  – August 2025

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6. 1 Introduction
  7. 2 Warnings and Cautions
  8. 3 Description
    1. 3.1 Typical Applications
  9. 4 Test Setup
    1. 4.1 Connector Description
    2. 4.2 Input/Output Connection
  10. 5 Typical Characteristics Curves and Waveforms
    1. 5.1 Efficiency
    2. 5.2 Line Regulation
    3. 5.3 Load Regulation
    4. 5.4 Analog Dimming Performance
    5. 5.5 PWM Dimming Performance
    6. 5.6 Hybrid Dimming Performance
    7. 5.7 Flexible Dimming Performance
  11. 6 Schematic
  12. 7 Layout
  13. 8 Bill of Materials
  14. 9 Additional Information
    1.     Trademarks
  15. 10Revision History

Introduction

The TPS92365x EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS92365x non-synchronous boost/buck-boost switching regulator designed for high-current and ultra-deep dimming ratio LED driver applications. The TPS92365x is a 2A/4A non-synchronous boost/buck-boost LED driver and features a wide input voltage range (4.5V to 65V) and four dimming options, including analog dimming, PWM dimming, hybrid dimming and flexible dimming. Each dimming mode can be configured through the PWM/EN and ADIM/HD input pins by means of simple high/low signals. It also provides full protections, including LED open protection and short protection, sense resistor open protection and short protection, configurable thermal foldback and thermal shutdown. The TPS92365x EVM evaluation module (EVM) series include TPS923655DMTREVM, TPS923655DRRREVM and TPS923653DYYREVM.