SLUUCT0B May   2023  – August 2025

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6. 1 Introduction
  7. 2 Warnings and Cautions
  8. 3 Description
    1. 3.1 Typical Applications
  9. 4 Test Setup
    1. 4.1 Connector Description
    2. 4.2 Input/Output Connection
  10. 5 Typical Characteristics Curves and Waveforms
    1. 5.1 Efficiency
    2. 5.2 Line Regulation
    3. 5.3 Load Regulation
    4. 5.4 Analog Dimming Performance
    5. 5.5 PWM Dimming Performance
    6. 5.6 Hybrid Dimming Performance
    7. 5.7 Flexible Dimming Performance
  11. 6 Schematic
  12. 7 Layout
  13. 8 Bill of Materials
  14. 9 Additional Information
    1.     Trademarks
  15. 10Revision History

Efficiency

Figure 5-1 shows the efficiency versus input duty cycle in analog dimming mode. The full-scale LED current IFS is set at 2A. The frequency of the input PWM signal at the ADIM/HD pin is 20kHz. Input voltage VIN is 24V. The load is 16 white LEDs in series.

Figure 5-2 shows the efficiency versus input duty cycle in PWM dimming mode. The full-scale LED current IFS is set at 2A. The frequency of the input PWM signal at the PWM/EN pin is 20kHz. Input voltage VIN is 24V. The load is 16 white LEDs in series.

TPS92365x Efficiency vs. Input Duty
                        Cycle in Analog Dimming ModeFigure 5-1 Efficiency vs. Input Duty Cycle in Analog Dimming Mode
TPS92365x Efficiency vs. Input Duty
                        Cycle in PWM Dimming ModeFigure 5-2 Efficiency vs. Input Duty Cycle in PWM Dimming Mode