SLUUCW8 October 2023 BQ27Z746
It is not necessary to adjust these offsets. These offsets can be used to improve temperature accuracy at temperatures away from the calibration temperature of the models below; however, they can reduce accuracy across the range of temperatures.
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| Calibration | Temperature | Internal Temp Offset | I1 | –128 | 127 | 0 | 0.1 °C | Internal temperature sensor reading offset |
| Calibration | Temperature | External1 Temp Offset | I1 | –128 | 127 | 0 | 0.1 °C | TS pin temperature sensor reading offset |
| Calibration | Temperature | External2 Temp Offset | I1 | –128 | 127 | 0 | 0.1 °C | GPO pin (used for TS2) temperature sensor reading offset |