SLUUCW8 October 2023 BQ27Z746
Values in this table should not be modified, as the voltage-based sensor in the device was factory trimmed for these model parameters.
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| Calibration | Internal Temp Model | Int Gain | I2 | –32768 | 32767 | –13908 | — | Internal temperature gain |
| Calibration | Internal Temp Model | Int Base Offset | I2 | –32768 | 32767 | 6959 | — | Internal temperature base offset |
| Calibration | Internal Temp Model | Int Minimum AD | I2 | –32768 | 32767 | 0 | — | Minimum AD count used for calculation |
| Calibration | Internal Temp Model | Int Maximum Temp | I2 | –32768 | 32767 | 6959 | 0.1 K | Maximum Temperature boundary |