SLUUCW8 October 2023 BQ27Z746
This command returns the lifetime data in RAM on MACData() with the following format:
aaAAbbBBccCCddDDeeEEffFFGGHHIIJJ.
| Value | Description |
|---|---|
| AAaa | Cell 1 Max Voltage |
| BBbb | Cell 1 Min Voltage |
| CCcc | Max Charge Current |
| DDdd | Max Discharge Current |
| EEee | Max Avg Dsg Current |
| FFff | Max Avg Dsg Power |
| GG | Max Temp Cell |
| HH | Min Temp Cell |
| II | Max Temp Int Sensor |
| JJ | Min Temp Int Sensor |