SLUUCW8 October 2023 BQ27Z746
To reduce power consumption further without entering SHUTDOWN mode, the device can be sent to SHELF mode. After receiving ShelfEnable(), OperationStatusB()[SHELFM] = 1 and an internal counter starts. When the counter reaches Shelf Command Delay seconds, the device enters SHELF mode if |Current()| ≤ Sleep Current.
If the device is SEALED, this feature requires the command to be sent twice in a row within 4 seconds (for safety purposes). If the device is in UNSEALED or FULL ACCESS mode, sending the command the second time cancels the delay and the device enters SHELF mode immediately.