SLUUCW8 October 2023 BQ27Z746
Writes to this command are interchangeable with AltManufacturerAccess(). This command enables an easy way to verify the active MAC command while reading the MACData() returned by the MAC. The host can simply read from AltManufacturerAccess() to MACDataLength() with one block read. For a description of returned data values, see the AltManufacturerAccess() version of same command in Section 16.2.
| I2C Cmd | Name | Access | Proto- col | Type | Min | Max | Default | Unit | ||
|---|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | ||||||||
| 0x3E/3F | AltManufacturerAccess() | R | R | R | Word | — | — | — | — | — |