SLUUCW8 October 2023 BQ27Z746
This command turns on/off the CHG FET drive function to ease testing during manufacturing. If the ManufacturingStatus()[CHG_TEST] = 0, sending this command turns on the CHG FET and the ManufacturingStatus()[CHG_TEST] = 1 and vice versa. This toggling command is only enabled if ManufacturingStatus()[FET_EN] = 0 or ManufacturingStatus()[FET_OVRD] = 1 when SEALED, indicating FW FET control is not active and manual control is allowed. A reset clears the [CHG_TEST] flag and turns off the CHG FET if ManufacturingStatus()[FET_EN] = 0.