SLUUCW8 October 2023 BQ27Z746
This command returns the ManufacturingStatus() flags on MACData().
| Status | Condition | Action |
|---|---|---|
| Activate | 0x0057 to AltManufacturerAccess() | Outputs ManufacturingStatus() flags on MACData() |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| CAL_EN | LT_TEST | RSVD | RSVD | RSVD | RSVD | RSVD | FET_OVRD |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | PF_EN | LF_EN | FET_EN | GAUGE_EN | DSG_TEST | CHG_TEST | RSVD |
| CAL_EN (Bit 15): CALIBRATION mode | ||
| 1 = | Enabled | |
| 0 = | Disabled | |
| LT_TEST (Bit 14): LIFETIME SPEED UP mode | ||
| 1 = | Enabled | |
| 0 = | Disabled | |
| RSVD (Bits 13–6): Reserved | ||
| LF_EN (Bit 5): Lifetime data collection | ||
| 1 = | Enabled | |
| 0 = | Disabled | |
| RSVD (Bit 4): Reserved | ||
| GAUGE_EN (Bit 3): Gas gauging | ||
| 1 = | Enabled | |
| 0 = | Disabled | |
| RSVD (Bits 2–0): Reserved | ||