SLUUCW8 October 2023 BQ27Z746
This read-word function returns the average power [Voltage() × AverageCurrent()] during battery charging or discharging. It is negative due to discharge and positive due to charge. A 0 value indicates the battery is not being discharged.
| I2C Cmd | Name | Access | Proto- col | Type | Min | Max | Unit | ||
|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | |||||||
| 0x22/23 | AveragePower() | R | Word | I2 | –32768 | 32767 | mW | ||