SLUUCW8 October 2023 BQ27Z746
Data flash can only be updated when the measured cell voltage is above the Valid Update Voltage.
ManufacturingStatus()[CAL_EN] = 1 overrides this voltage requirement so data flash can be updated prior to or during calibration of cell voltage. However, the voltage applied must exceed Valid Update Voltage for proper data flash update operation.
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| Power | Power | Valid Update Voltage | I2 | 0 | 32767 | 2100 | mV | Min cell voltage threshold for the flash update |