SLUUCW9 December 2023 BQ76972
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Protection | CHG FET Protections B | U1 | 0x00 | 0xFF | 0xD5 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OTF | OTINT | RSVD_0 | OTC | RSVD_0 | UTINT | RSVD_0 | UTC |
Description: This bit field configures which protections disable the CHG FET. CHG FET action for any non-reserved bits can be individually selected.
| Bit | Field | Default | Description |
|---|---|---|---|
| 7 | OTF | 1 | FET Overtemperature 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |
| 6 | OTINT | 1 | Internal Overtemperature 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |
| 4 | OTC | 1 | Overtemperature in Charge 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |
| 2 | UTINT | 1 | Internal Undertemperature 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |
| 0 | UTC | 1 | Undertemperature in Charge 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |