SLUUCW9 December 2023 BQ76972
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RSVD_0 | RSVD_0 | RSVD_0 | RSVD_0 | RSVD_0 | RSVD_0 | RSVD_0 | RSVD_0 |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD_0 | RSVD_0 | RSVD_0 | RSVD_0 | RSVD_0 | DEEPSLEEP | LD_TIMEOUT | LD_ON |
Description: When read, this command provides device status bits. This command behaves similarly to 0x3E/0x3F when written. When read back immediately after word write, it returns 0xFFA5 once. Subsequent reads return Control Status. Writing this command is used for legacy auto-detection, and it is not recommended for customers to write to it.
| Bit | Field | Description |
|---|---|---|
| 2 | DEEPSLEEP | This bit indicates whether or not the device is in DEEPSLEEP mode. 0 = Device is not in DEEPSLEEP mode. 1 = Device is in DEEPSLEEP mode. |
| 1 | LD_TIMEOUT | This bit is set when the Load Detect function has timed out and checking has stopped. 0 = Load Detect function has not timed out or is inactive. 1 = Load Detection function timed out and was deactivated. |
| 0 | LD_ON | This bit indicates whether or not the Load Detect pullup was active during the previous LD pin voltage measurement. 0 = LD pullup was not active during the previous LD pin measurement. 1 = LD pullup was active during the previous LD pin measurement. |