SLUUCW9 December 2023 BQ76972
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Current Thresholds | Dsg Current Threshold | I2 | 0 | 32767 | 100 | userA |
Description: Certain device features depend upon whether the system is in a discharge state or not. The system is considered to be discharging when measured negative current is larger in magnitude than this threshold.