SLUUCW9 December 2023 BQ76972
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | OTINT | Delay | U1 | 0 | 255 | 2 | s |
Description: This parameter sets the Internal Overtemperature Protection delay. When the internal temperature is greater than or equal to Protections:OTINT:Threshold for this many seconds, the protection is triggered.