SLUUCW9 December 2023 BQ76972
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD_0 | ALRT_PIN | DDSG_PIN | DCHG_PIN | PDSG_FET | DSG_FET | PCHG_FET | CHG_FET |
Description: Provides flags showing status of FETs and ALERT pin.
Bit | Field | Description |
---|---|---|
6 | ALRT_PIN | Indicates the status of the ALERT pin. 0 = The ALERT pin is not asserted. 1 = The ALERT pin is asserted. |
5 | DDSG_PIN | Indicates the status of the DDSG pin. 0 = The DDSG pin is not asserted. 1 = The DDSG pin is asserted. |
4 | DCHG_PIN | Indicates the status of the DCHG pin. 0 = The DCHG pin is not asserted. 1 = The DCHG pin is asserted. |
3 | PDSG_FET | Indicates the status of the PDSG FET. 0 = The PDSG FET is off. 1 = The PDSG FET is on. |
2 | DSG_FET | Indicates the status of the DSG FET. 0 = The DSG FET is off. 1 = The DSG FET is on. |
1 | PCHG_FET | Indicates the status of the PCHG FET. 0 = The PCHG FET is off. 1 = The PCHG FET is on. |
0 | CHG_FET | Indicates the status of the CHG FET. 0 = The CHG FET is off. 1 = The CHG FET is on. |