SLUUCW9 December 2023 BQ76972 , BQ76972-Q1
| Command | Name | Units | Type | Access | Description |
|---|---|---|---|---|---|
| 0x00 | Control Status | Hex | H2 | Sealed: R/W Unsealed: R/W Full Access: R/W | When read, this command provides device status bits. This command behaves similarly to 0x3E/0x3F when written. When read back immediately after being written, it returns 0xFFA5 once. Subsequent reads return Control Status. Writing this command is used for legacy auto-detection, and it is not recommended for customers to write to it.
Bit descriptions can be found in Control Status Register. |
| 0x02 | Safety Alert A | Hex | H1 | Sealed: R Unsealed: R Full Access: R | Provides individual alert signals when
enabled safety alerts have triggered. Bit descriptions can be found in Safety Alert A Register. |
| 0x03 | Safety Status A | Hex | H1 | Sealed: R Unsealed: R Full Access: R | Provides individual fault signals when
enabled safety faults have triggered. Bit descriptions can be found in Safety Status A Register. |
| 0x04 | Safety Alert B | Hex | H1 | Sealed: R Unsealed: R Full Access: R | Provides individual alert signals when
enabled safety alerts have triggered. Bit descriptions can be found in Safety Alert B Register. |
| 0x05 | Safety Status B | Hex | H1 | Sealed: R Unsealed: R Full Access: R | Provides individual fault signals when
enabled safety faults have triggered. Bit descriptions can be found in Safety Status B Register. |
| 0x06 | Safety Alert C | Hex | H1 | Sealed: R Unsealed: R Full Access: R | Provides individual alert signals when
enabled safety alerts have triggered. Bit descriptions can be found in Safety Alert C Register. |
| 0x07 | Safety Status C | Hex | H1 | Sealed: R Unsealed: R Full Access: R | Provides individual fault signals when
enabled safety faults have triggered. Bit descriptions can be found in Safety Status C Register. |
| 0x0A | PF Alert A | Hex | H1 | Sealed: R Unsealed: R Full Access: R | Provides individual alert signals when
enabled Permanent Fail alerts have triggered. Bit descriptions can be found in PF Alert A Register. |
| 0x0B | PF Status A | Hex | H1 | Sealed: R Unsealed: R Full Access: R | Provides individual fault signals when
enabled Permanent Fail faults have triggered. Bit descriptions can be found in PF Status A Register. |
| 0x0C | PF Alert B | Hex | H1 | Sealed: R Unsealed: R Full Access: R | Provides individual alert signals when
enabled Permanent Fail alerts have triggered. Bit descriptions can be found in PF Alert B Register. |
| 0x0D | PF Status B | Hex | H1 | Sealed: R Unsealed: R Full Access: R | Provides individual fault signals when
enabled Permanent Fail faults have triggered. Bit descriptions can be found in PF Status B Register. |
| 0x0E | PF Alert C | Hex | H1 | Sealed: R Unsealed: R Full Access: R | Provides individual alert signals when
enabled Permanent Fail alerts have triggered. Bit descriptions can be found in PF Alert C Register. |
| 0x0F | PF Status C | Hex | H1 | Sealed: R Unsealed: R Full Access: R | Provides individual fault signals when
enabled Permanent Fail faults have triggered. Bit descriptions can be found in PF Status C Register. |
| 0x10 | PF Alert D | Hex | H1 | Sealed: R Unsealed: R Full Access: R | Provides individual alert signals when
enabled Permanent Fail alerts have triggered. Bit descriptions can be found in PF Alert D Register. |
| 0x11 | PF Status D | Hex | H1 | Sealed: R Unsealed: R Full Access: R | Provides individual fault signals when
enabled Permanent Fail faults have triggered. Bit descriptions can be found in PF Status D Register. |
| 0x12 | Battery Status | Hex | H2 | Sealed: R Unsealed: R Full Access: R | Flags related to battery status Bit descriptions can be found in Battery Status Register. |
| 0x14 | Cell 1 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R | 16-bit voltage on cell 1 |
| 0x16 | Cell 2 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R | 16-bit voltage on cell 2 |
| 0x18 | Cell 3 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R | 16-bit voltage on cell 3 |
| 0x1A | Cell 4 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R | 16-bit voltage on cell 4 |
| 0x1C | Cell 5 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R | 16-bit voltage on cell 5 |
| 0x1E | Cell 6 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R | 16-bit voltage on cell 6 |
| 0x20 | Cell 7 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R | 16-bit voltage on cell 7 |
| 0x22 | Cell 8 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R | 16-bit voltage on cell 8 |
| 0x24 | Cell 9 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R | 16-bit voltage on cell 9 |
| 0x26 | Cell 10 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R | 16-bit voltage on cell 10 |
| 0x28 | Cell 11 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R | 16-bit voltage on cell 11 |
| 0x2A | Cell 12 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R | 16-bit voltage on cell 12 |
| 0x2C | Cell 13 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R | 16-bit voltage on cell 13 |
| 0x2E | Cell 14 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R | 16-bit voltage on cell 14 |
| 0x30 | Cell 15 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R | 16-bit voltage on cell 15 |
| 0x32 | Cell 16 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R | 16-bit voltage on cell 16 |
| 0x34 | Stack Voltage | userV | I2 | Sealed: R Unsealed: R Full Access: R | 16-bit voltage on top of stack |
| 0x36 | PACK Pin Voltage | userV | I2 | Sealed: R Unsealed: R Full Access: R | 16-bit voltage on PACK pin |
| 0x38 | LD Pin Voltage | userV | I2 | Sealed: R Unsealed: R Full Access: R | 16-bit voltage on LD pin |
| 0x3A | CC2 Current | userA | I2 | Sealed: R Unsealed: R Full Access: R | 16-bit CC2 current |
| 0x62 | Alarm Status | Hex | H2 | Sealed: R/W Unsealed: R/W Full Access: R/W | Latched signal used to assert the ALERT
pin. Write a bit high to clear the latch. Bit descriptions can be found in Alarm Status Register. |
| 0x64 | Alarm Raw Status | Hex | H2 | Sealed: R Unsealed: R Full Access: R | Unlatched value of flags which can be
selected to be latched (using Alarm Enable()) and used to
assert the ALERT pin. Bit descriptions can be found in Alarm Raw Status Register. |
| 0x66 | Alarm Enable | Hex | H2 | Sealed: R/W Unsealed: R/W Full Access: R/W | Mask for Alarm Status(). Can be
written to change during operation to change which alarm sources are
enabled. The default value of this parameter is set by
Settings:Alarm:Default Alarm Mask. Bit descriptions can be found in Alarm Enable Register. |
| 0x68 | Int Temperature | 0.1 K | I2 | Sealed: R Unsealed: R Full Access: R | This is the most recent measured internal die temperature. |
| 0x6A | CFETOFF Temperature | 0.1 K | I2 | Sealed: R Unsealed: R Full Access: R | When the CFETOFF pin is configured as a thermistor input, this reports its most recent temperature measurement. When configured as ADCIN, this instead reports the measured voltage at the CFETOFF pin in millivolts. |
| 0x6C | DFETOFF Temperature | 0.1 K | I2 | Sealed: R Unsealed: R Full Access: R | When the DFETOFF pin is configured as a thermistor input, this reports its most recent temperature measurement. When configured as ADCIN, this instead reports the measured voltage at the DFETOFF pin in millivolts. |
| 0x6E | ALERT Temperature | 0.1 K | I2 | Sealed: R Unsealed: R Full Access: R | When the ALERT pin is configured as a thermistor input, this reports its most recent temperature measurement. When configured as ADCIN, this instead reports the measured voltage at the ALERT pin in millivolts. |
| 0x70 | TS1 Temperature | 0.1 K | I2 | Sealed: R Unsealed: R Full Access: R | When the TS1 pin is configured as a thermistor input, this reports its most recent temperature measurement. When configured as ADCIN, this instead reports the measured voltage at the TS1 pin in millivolts. |
| 0x72 | TS2 Temperature | 0.1 K | I2 | Sealed: R Unsealed: R Full Access: R | When the TS2 pin is configured as a thermistor input, this reports its most recent temperature measurement. When configured as ADCIN, this instead reports the measured voltage at the TS2 pin in millivolts. |
| 0x74 | TS3 Temperature | 0.1 K | I2 | Sealed: R Unsealed: R Full Access: R | When the TS3 pin is configured as a thermistor input, this reports its most recent temperature measurement. When configured as ADCIN, this instead reports the measured voltage at the TS3 pin in millivolts. |
| 0x76 | HDQ Temperature | 0.1 K | I2 | Sealed: R Unsealed: R Full Access: R | When the HDQ pin is configured as a thermistor input, this reports its most recent temperature measurement. When configured as ADCIN, this instead reports the measured voltage at the HDQ pin in millivolts. |
| 0x78 | DCHG Temperature | 0.1 K | I2 | Sealed: R Unsealed: R Full Access: R | When the DCHG pin is configured as a thermistor input, this reports its most recent temperature measurement. When configured as ADCIN, this instead reports the measured voltage at the DCHG pin in millivolts. |
| 0x7A | DDSG Temperature | 0.1 K | I2 | Sealed: R Unsealed: R Full Access: R | When the DDSG pin is configured as a thermistor input, this reports its most recent temperature measurement. When configured as ADCIN, this instead reports the measured voltage at the DDSG pin in millivolts. |
| 0x7F | FET Status | Hex | H1 | Sealed: R Unsealed: R Full Access: R | Provides flags showing status of FETs and
ALERT pin. Bit descriptions can be found in FET Status Register. |