SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Calibration | COV | COV Threshold Override | U2 | 0x0000 | 0xFFFF | 0xFFFF | Hex |
Description: By default, COV uses a threshold code calculated from settings and TI factory trim. These trims may be overridden by customer-calibrated values if extra precision is required. The CAL_COV command performs this calibration and writes this value.
0xffff = Use calculated values based on Protections:COV:Threshold.
All other values = Use specified threshold code from CAL_COV command.