SLUUCW9 December 2023 BQ76972 , BQ76972-Q1
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Calibration | 180K Temperature Model | Coeff a5 | I2 | –32768 | 32767 | 2090 | — |
Description: This is the coefficient of the 0th power element of the first temperature polynomial.