SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Permanent Fail | SOV | Delay | U1 | 0 | 255 | 5 | s |
Description: This parameter sets the Safety Undervoltage Permanent Fail delay. When the maximum cell voltage is greater than or equal to Permanent Fail:SOV:Threshold for Permanent Fail:SOV:Delay seconds, the SOV Permanent Fail is triggered.