SLUUD68 December   2024

 

  1.   1
  2.   Abstract
  3. 13
  4. 1General TI High Voltage Evaluation User Safety Guidelines
  5. 2Module Compatibility
    1. 2.1 Supported Wolfspeed Modules and Evaluation Platforms
  6. 3System Overview and Functions
    1. 3.1 Features
    2. 3.2 Specifications
    3. 3.3 PCB Pinout
    4. 3.4 Device Information
      1. 3.4.1 Primary-Side Power
      2. 3.4.2 Primary-Side I/O and Diagnostics
      3. 3.4.3 Secondary-Side Bias Supply
      4. 3.4.4 Output Stage Gate Loop
      5. 3.4.5 Short-Circuit Detection - DESAT
  7. 4Using the EVM
    1. 4.1 Equipment List
    2. 4.2 Test Setups and Procedures
      1. 4.2.1 Power-On and Bias Supply Check
      2. 4.2.2 Output Switching
  8. 5EVM Example Measurements
    1. 5.1 DESAT Functionality Testing
  9. 6EVM Tuning
    1. 6.1 Adjust Power Supplies
      1. 6.1.1 Adjust Only VDD Bias Supply
      2. 6.1.2 Adjust VDD and VEE Bias Supplies Simultaneously
      3. 6.1.3 Switch to Unipolar Bias Supply
      4. 6.1.4 Bypass VDD LDO
    2. 6.2 Adjust Drive Strength
    3. 6.3 Adjust Soft Turn-off Strength
  10. 7Hardware Design Files
    1. 7.1 Schematics
    2. 7.2 PCB Layouts
    3. 7.3 Bill of Materials (BOM)
  11. 8Additional Information
    1. 8.1 Trademarks
  12. 9Revision History

Specifications

Wide bandgap SiC-based power modules become popular in power electronics because of their excellent conduction and switching performance. Compact driver board UCC2189X5YQEVM-096 supports SiC modules by reducing parasitics, minimizing switching loss, and providing full required protection and diagnostics features. For the full elctrical specifications table, refer to the UCC2189X5Y-Q1 datasheet

Table 3-1 Electrical Specifications
ParameterTest ConditionsMinNomMaxUnit

SUPPLY VOLTAGES AND CURRENTS

VccVCC supply voltage5.05.5V
Vdd2u, Vdd2lVDD supply voltages

From transformer and LDO

20

V
Vee2u, Vee2lVEE supply voltages

From transformer

-5.5V
DRIVE CURRENT
IoutpPeak source/sink current for OUTPCload = 100pF

2.8

A
IoutnPeak source/sink current for OUTNCload = 100pF

2.8

A
INPUT/OUTPUT SIGNALS
Vinh

Input high threshold

0.7 x VCCV
VinlInput low threshold0.3 x VCCV
VinhysInput threshold hysteresis0.15 x VCCV
TIMING PARAMETERS
TPrOUTP rise timeCload = 1 nF

11

ns

TPf

OUTP fall timeCload = 1 nF

10

ns

TNr

OUTN rise time

Cload = 1 nF

9

ns

TNf

OUTN fall time

Cload = 1 nF

5

ns

TpdPropagation delayCload = 1 nF

65

ns

PROTECTION - DESAT, ACTIVE SHORT CIRCUIT, EXTERNAL MILLER CLAMP

Ichg

Blanking capacitor charging current

Vdesat = 2.0V

2000

uA

Tdesatleb

Leading edge blank time

200

ns

Tdesatfil

DESAT deglitch filter

125

ns

Vascl

ASC input low threshold referenced to COM

1.45

V

Vasch

ASC input high threshold referenced to COM

2.7

V

Tascfil

ASC deglitch filter time

400

700

ns

Vclmpth

Miller Clamp threshold

Reference to VEE

1.7

2

2.3

V

Iclmpe

Miller Clamp current

Cclmpe = 10nF

0.5

A

ISOLATION
VisoWithstand isolation voltage for gate driverReinforced, 60s

5

kVrms
CioBarrier capacitance for gate driver

1.2

pF
TjOperating Junction Temperature for gate driver-40150°C