SLUUD68 December 2024
The soft turn-off functionality is realized by activating an internal pull-down FET for the SSD/GATE pin for UCC2189X5Y-Q1. The soft turn-off strength can be adjusted by changing the resistor connected to the SSD pin, and is inversely proportional to the resistor size. The resistors are R11 and R24 respectively for high-side and low-side gate driver.