SLUUD68 December   2024

 

  1.   1
  2.   Abstract
  3. 13
  4. 1General TI High Voltage Evaluation User Safety Guidelines
  5. 2Module Compatibility
    1. 2.1 Supported Wolfspeed Modules and Evaluation Platforms
  6. 3System Overview and Functions
    1. 3.1 Features
    2. 3.2 Specifications
    3. 3.3 PCB Pinout
    4. 3.4 Device Information
      1. 3.4.1 Primary-Side Power
      2. 3.4.2 Primary-Side I/O and Diagnostics
      3. 3.4.3 Secondary-Side Bias Supply
      4. 3.4.4 Output Stage Gate Loop
      5. 3.4.5 Short-Circuit Detection - DESAT
  7. 4Using the EVM
    1. 4.1 Equipment List
    2. 4.2 Test Setups and Procedures
      1. 4.2.1 Power-On and Bias Supply Check
      2. 4.2.2 Output Switching
  8. 5EVM Example Measurements
    1. 5.1 DESAT Functionality Testing
  9. 6EVM Tuning
    1. 6.1 Adjust Power Supplies
      1. 6.1.1 Adjust Only VDD Bias Supply
      2. 6.1.2 Adjust VDD and VEE Bias Supplies Simultaneously
      3. 6.1.3 Switch to Unipolar Bias Supply
      4. 6.1.4 Bypass VDD LDO
    2. 6.2 Adjust Drive Strength
    3. 6.3 Adjust Soft Turn-off Strength
  10. 7Hardware Design Files
    1. 7.1 Schematics
    2. 7.2 PCB Layouts
    3. 7.3 Bill of Materials (BOM)
  11. 8Additional Information
    1. 8.1 Trademarks
  12. 9Revision History

Output Switching

To perform this test, make sure tests in Section 4.2.1 has been performed and the gate drivers are powered up properly.

  1. Generate two 10kHz 0V-5V complementary PWM waves on two function generator channels. Deadtime can be added between the two PWM waves.

  2. Connect these channel probes to the test points on the EVM; connect the high-side PWM channel probe to HS INP and the low-side PWM channel probe to LS INP on top left of the board. Connect the function generator ground lead to either the black GND TP in between HS INP and LS INP, or to the GND1 TP on the bottom left of the board.

  3. Measure the high-side gate voltage with the MMCX connector GATE1, and measure the low-side gate voltage with the MMCX connector GATE2.

  4. GATE1 waveform should match high-side PWM input signal with a small delay (~100ns). GATE2 waveform should match low-side PWM input signal with a small delay (~100ns). Both waveforms should have high level of around +20V and low level of around -5.5V.

UCC2189X5YQEVM-096 Test Point Locations for Output Switching CheckFigure 4-2 Test Point Locations for Output Switching Check