SLUUD68 December 2024
Below is a list of Wolfspeed evaluation platforms and SiC modules supported by the half-bridge gate driver board.
| Wolfspeed Design | Wolfspeed Parts Supported | Description |
|---|---|---|
| SpeedVal Kit | 650-1200V Discrete MOSFETs, FM Half-Bridge Modules | Dynamic Characterization and Power Testing Platform |
| KIT-CRD-CIL12N-XM3 | 1200V XM Power Modules | Dynamic Characterization Platform |
| KIT-CRD-CIL12N-GMA | 1200V GM Half-Bridge Modules | Dynamic Characterization Platform |
| KIT-CRD-CIL12N-FMA | 1200V Half-Bridge FM Power Modules | Dynamic Characterization Platform |
| KIT-CRD-CIL12N-FMB | 1200V FM Full-Bridge Modules | Dynamic Characterization Platform |
| KIT-CRD-CIL12N-FMC | 1200V 6-Pack FM Power Modules | Dynamic Characterization Platform |
Other SiC MOSFET modules and IGBT modules with similar pinouts are directly supported as well.