SLUUD68 December   2024

 

  1.   1
  2.   Abstract
  3. 13
  4. 1General TI High Voltage Evaluation User Safety Guidelines
  5. 2Module Compatibility
    1. 2.1 Supported Wolfspeed Modules and Evaluation Platforms
  6. 3System Overview and Functions
    1. 3.1 Features
    2. 3.2 Specifications
    3. 3.3 PCB Pinout
    4. 3.4 Device Information
      1. 3.4.1 Primary-Side Power
      2. 3.4.2 Primary-Side I/O and Diagnostics
      3. 3.4.3 Secondary-Side Bias Supply
      4. 3.4.4 Output Stage Gate Loop
      5. 3.4.5 Short-Circuit Detection - DESAT
  7. 4Using the EVM
    1. 4.1 Equipment List
    2. 4.2 Test Setups and Procedures
      1. 4.2.1 Power-On and Bias Supply Check
      2. 4.2.2 Output Switching
  8. 5EVM Example Measurements
    1. 5.1 DESAT Functionality Testing
  9. 6EVM Tuning
    1. 6.1 Adjust Power Supplies
      1. 6.1.1 Adjust Only VDD Bias Supply
      2. 6.1.2 Adjust VDD and VEE Bias Supplies Simultaneously
      3. 6.1.3 Switch to Unipolar Bias Supply
      4. 6.1.4 Bypass VDD LDO
    2. 6.2 Adjust Drive Strength
    3. 6.3 Adjust Soft Turn-off Strength
  10. 7Hardware Design Files
    1. 7.1 Schematics
    2. 7.2 PCB Layouts
    3. 7.3 Bill of Materials (BOM)
  11. 8Additional Information
    1. 8.1 Trademarks
  12. 9Revision History

Adjust Only VDD Bias Supply

This section outlines steps to adjust only the VDD bias supply.

To decrease the VDD bias supply voltage, change the resistor divider connected to the FB pin of the TPS7A49 LDO. The resistors are R92/R93 for the high-side LDO, and R97/R98 for the low-side LDO. The equation below, mentioned in the TPS7A49 datasheet, can be used to select the resistors.

Equation 2. VDD=VFB×1+R92R93=1.185×1+R92R93
Equation 3. VDD=VFB×1+R97R98=1.185×1+R97R98

Equation 2 and Equation 3 are used for high-side and low-side VDD resistor selection, respectively.

It's not recommended to increase the VDD bias supply voltage as it might violate the maximum Vgs value of the power module. If VDD voltage needs to be increased, VEE voltage will increase accordingly as well. Refer to Section 6.1.2 to change VDD and VEE bias supplies simultaneously.