SLUUDA1 April 2025
The SPI interface allows a host computer to interact with SPI interfaces, such as a battery monitor device through a 4-wire SPI interface. Connect the VSS, SPICS, SPICLK, SPIDO, and SPIDI to the target device. There are pull ups attached to these lines for signal integrity, confirm the pull up voltage is set correctly. If the target is using a voltage not supplied by the EV2500’s LDO system, VVOD can be used to externally pull up the lines.
| Pin | Name | Description |
|---|---|---|
| 1 | VSS | Ground for SPI interface. |
| 2 | SPICS | SPI chip select connection. This line can be pulled up to 1.2V, 1.8V, 3.3V, or 5V by the EV2500, or any voltage between 1.2V to 5V externally. |
| 3 | SPICLK | SPI clock data connection. This line can be pulled up to 1.2V, 1.8V, 3.3V, or 5V by the EV2500, or any voltage between 1.2V to 5V externally. |
| 4 | SPIDO | SPI data out connection. This line contains the information being sent from the EV2500 host. This line can be pulled up to 1.2V, 1.8V, 3.3V, or 5V by the EV2500, or any voltage between 1.2V to 5V externally. |
| 5 | SPIDI | SPI data in connection. This line contains the information being received from the target device. This line can be pulled up to 1.2V, 1.8V, 3.3V, or 5V by the EV2500, or any voltage between 1.2V to 5V externally. |
| 6 | VVOD | Optional Voltage connection. If external PU is chosen, this pin can supply the pull ups. If internal PU is chosen, please ensure no voltage is present on this line. |