SLUUDA1 April 2025
| Item | Designator | Quantity | Value | Part Number | Manufacturer | Description | Package Reference |
|---|---|---|---|---|---|---|---|
| 1 | C1 | 1 | 4.7uF | CGA4J1X7R1E475K125AC | TDK | CAP, CERM, 4.7 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 | 0805 |
| 2 | C2, C3, C5, C7, C28, C30, C31, C32, C33, C34, C35, C36, C37, C39, C50, C51, C53, C58 | 18 | 0.10 μF | C0603C104K5RACTU | KEMET | CAP CER 0.1UF 50V X7R 0603 C0603C104K5RACTU | |
| 3 | C4, C6 | 2 | T491A106K010AT | Kemet | Capacitor, Tantalum, 10 uF, +/- 10%, 10 V, -55 to 125 degC, 2-Pin SMD (1206), RoHS, Tape and Reel T491A106K010AT | ||
| 4 | C17, C22, C25 | 3 | GRM155R70J105KA12D | Chip Multilayer Ceramic Capacitors for General Purpose, 0402, 1.0uF, X7R, 15%, 10%, 6.3V GRM155R70J105KA12D | |||
| 5 | C18, C23, C26 | 3 | GRM155R71A104KA01D | Murata | Chip Capacitor, 0.1 uF, +/- 10%, 10 V, -55 to 125 degC, 0402 (1005 Metric), RoHS, Tape and Reel GRM155R71A104KA01D | ||
| 6 | C20, C21 | 2 | VJ0603A120JXACW1BC | Vitramon | VJ0603A120JXACW1BC | ||
| 7 | C24 | 1 | GRM188Z71C225KE43D | Chip Multilayer Ceramic Capacitors for General Purpose, 0603, 2.2uF, X7R, 15%, 10%, 16V GRM188Z71C225KE43D | |||
| 8 | C40, C41, C42, C43, C44, C45 | 6 | 0.1uF | GRM033R61A104KE84D | MuRata | CAP, CERM, 0.1 µF, 10 V,+/- 10%, X5R, 0201 | 0201 |
| 9 | D1, D2, D3 | 3 | Green | APT1608MGC | Kingbright | LED, Green, SMD | 0603(1608) |
| 10 | D4, D5, D6, D7, D8, D9, D10, D11, D12, D13 | 10 | DLP05LC-7-F | Diodes Inc | 11V Clamp 17A (8/20µs) Ipp Tvs Diode Surface Mount SOT-23-3 | SOT-23-3 | |
| 11 | J1 | 1 | 2012670005 | Molex | USB-C (USB TYPE-C) USB 3.2 Gen 2 (USB 3.1 Gen 2, Superspeed + (USB 3.1)) Receptacle Connector 24 Position Surface Mount, Right Angle; Through Hole | CONN_USB_9MM39_8MM21 | |
| 12 | J2, J6, J7 | 3 | TSW-102-07-L-S | CONN HEADER VERT 2POS 2.54MM | |||
| 13 | J3, J4, J5, J19, J21, J29, J30, J31 | 8 | QPC02SXGN-RC | Sullins | CONN JUMPER SHORTING .100" GOLD | ||
| 14 | J9 | 1 | M22-2510605 | Harwin | Header, 2mm, 6x1, Gold, TH | Header, 2mm, 6x1, TH | |
| 15 | J15, J20 | 2 | 22053061 | CONN HEADER R/A 6POS 2.54MM | |||
| 16 | J16, J17, J35, J36 | 4 | PEC02SAAN | Sullins Connector Solutions | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | |
| 17 | J18, J28 | 2 | 22053041 | Molex | CONN HEADER R/A 4POS 2.54MM | ||
| 18 | J38 | 1 | PEC03SAAN | Sullins Connector Solutions | Header, 100mil, 3x1, Tin, TH | Header, 3 PIN, 100mil, Tin | |
| 19 | MP1, MP2, MP3, MP4 | 4 | 36-8830-ND | Keystone Electronics | BRD SPT SNAP FIT SCREW MNT 3/16 | ||
| 20 | P3 | 1 | FTSH-105-01-L-DV-K | Samtec | Male Header, Pitch 1.27 mm, 2 x 5 Position, Height 6.25 mm | ||
| 21 | Q1, Q3, Q4, Q6 | 4 | DMG1013UW-7 | Diodes Inc | P-Channel Enhancement Mode MOSFET, 310 mW, 20 V, -55 to 150 degC, 3-Pin SOT-323, RoHS, Tape and Reel | ||
| 22 | Q2, Q5 | 2 | 60V | 2N7002W-7-F | Diodes Inc. | MOSFET, N-CH, 60 V, 0.115 A, SOT-323 | SOT-323 |
| 23 | R1, R35, R36, R50, R51 | 5 | CRCW060310K0FKEC | RES Thick Film, 10kΩ, 1%, 0.1W, 100ppm/°C, 0603 CRCW060310K0FKEC | |||
| 24 | R2, R4, R24, R33 | 4 | CRCW0603100KFKEA | RES Thick Film, 100kΩ, 1%, 0.1W, 100ppm/°C, 0603 CRCW0603100KFKEA | |||
| 25 | R3 | 1 | CRCW060356K0FKEA | Vishay Dale | CRCW060356K0FKEA | ||
| 26 | R5 | 1 | CRCW060359K0FKEA | RES Thick Film, 59kΩ, 1%, 0.1W, 100ppm/°C, 0603 CRCW060359K0FKEA | |||
| 27 | R6, R30, R32, R39, R41 | 5 | CRCW0603100RFKEA | Vishay Semiconductor | Chip Resistor, 100 Ohm, +/- 1%, 100 mW,-55 to 155 degC, 0603 (1608 Metric), RoHS, Tape and Reel CRCW0603100RFKEA | 0603 | |
| 28 | R7, R8 | 2 | CRCW06030000Z0EA | Vishay Semiconductor | Chip Resistor, 0 Ohm, Jumper, 100 mW, -55 to 155 degC, 0603 (1608 Metric), RoHS, Tape and Reel CRCW06030000Z0EA | 0603 | |
| 29 | R9, R10, R11 | 3 | RC0603JR-07330RL | Yageo | Chip Resistor, 330 Ohm, +/- 5%, 50 V, -55 to 155 degC, 0603 (1608 Metric), -40 to 155 degC, RoHS, Tape and Reel RC0603JR-07330RL | ||
| 30 | R12 | 1 | CRCW06034K87FKEA | RES Thick Film, 4.87kΩ, 1%, 0.1W, 100ppm/°C, 0603 CRCW06034K87FKEA | |||
| 31 | R13 | 1 | CRCW08050000Z0EA | Vishay Dale | CRCW08050000Z0EA | ||
| 32 | R25, R26, R44, R45, R65, R66, R67, R68, R69, R70 | 10 | 3.00k | RC0201FR-7D3KL | Yageo America | RES, 3.00 k, 1%, 0.05 W, 0201 | 0201 |
| 33 | R27, R28, R37, R38, R42, R46, R60, R62, R63, R64 | 10 | CRCW06031K40FKEA | Vishay Dale | CRCW06031K40FKEA | ||
| 34 | R47, R52 | 2 | 200k | RC0201DR-07200KL | Yageo America | RES, 200 k, 0.5%, 0.05 W, 0201 | 0201 |
| 35 | R48, R53 | 2 | 1.0Meg | RC0201JR-071ML | Yageo America | RES, 1.0 M, 5%, 0.05 W, 0201 | 0201 |
| 36 | R49, R54 | 2 | 143k | RC0201FR-07143KL | Yageo America | RES, 143 k, 1%, 0.05 W, 0201 | 0201 |
| 37 | R55, R56, R57, R61 | 4 | 0 | CRCW04020000Z0EDHP | Vishay Dale | RES Thick Film, 0Ω, 0.2W, 0402 | 0402 |
| 38 | SW2 | 1 | EVPAAM02W | Panasonic | SWITCH TACTILE SPST-NO 0.02A 15V | SMT_SW_3MM5_2MM9 | |
| 39 | TP1, TP6, TP7 | 3 | 36-5010-ND | Keystone | Test Point, Red, Through Hole, RoHS, Bulk | 5010 | |
| 40 | TP2, TP3, TP4 | 3 | 36-5011-ND | Keystone | Test Point, Black, Through Hole, RoHS, Bulk | 5011 | |
| 41 | TP8 | 1 | 5004 | Keystone Electronics | Test Point, Miniature, Yellow, TH | Yellow Miniature Testpoint | |
| 42 | U1 | 1 | TPS2552DBVT | IC PWR SWITCH N-CHAN 1:1 SOT23-6 | |||
| 43 | U2 | 1 | TPS76333DBVR | Texas Instruments | Single Output LDO, 150 mA, Fixed 3.3 V Output, 2.7 to 10 V Input, with Low IQ, 5-pin SOT-23 (DBV), -40 to 125 degC, Green (RoHS & no Sb/Br) | DBV0005A | |
| 44 | U3 | 1 | MSP432E411YTZADR | IC MCU 32BIT 1MB FLASH 212NFBGA | |||
| 45 | U5 | 1 | TPS73618DBVR | Texas Instruments | Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection, DBV0005A (SOT-23-5) | DBV0005A | |
| 46 | U9 | 1 | TPS73633DBVR | Texas Instruments | Single Output Low Noise LDO, 400 mA, Fixed 3.3 V Output, 1.7 to 5.5 V Input, with Reverse Current Protection, 5-pin SOT-23 (DBV), -40 to 85 degC, Green (RoHS & no Sb/Br) | DBV0005A | |
| 47 | U10 | 1 | TPS73601DBVR | Texas Instruments | Single Output Low Noise LDO, 400 mA, Adjustable 1.2 to 5.5 V Output, 1.7 to 5.5 V Input, with Reverse Current Protection, 5-pin SOT-23 (DBV), -40 to 85 degC, Green (RoHS & no Sb/Br) | DBV0005A | |
| 48 | U11 | 1 | TLV76750DRVT | Texas Instruments | Linear Voltage Regulator IC 1 Output 1A 6-WSON (2x2) | WSON6 | |
| 49 | U14, U16 | 2 | LSF0108DGS | Texas Instruments | Automotive 8-Channel Multi-Voltage Level Translator | VSSOP20 | |
| 50 | Y1 | 1 | 603-25-261 | Fox Electronics | Crystal, 25 MHz, 20 ppm, 8 pF, SMD | Body 3.2x2.5mm | |
| 51 | 1 | 2177961042 | Molex | 4 Position Cable Assembly Rectangular Socket to Socket 0.984' (300.00mm, 11.81") |