SLUUDA1 April 2025
The I2C interface allows a host computer to interact with I2C interfaces, such as a battery monitor device and EEPROM through a 2-wire I2C interface with nodes on an I2C bus. Connect the SCL, SDA, and GND to a target device. If the target is using a voltage not supplied by the EV2500’s LDO system, VVOD can be used to externally pull up the lines. Pin reference is located on the back of the board.
| Pin | Name | Description |
|---|---|---|
| 1 | VSS | Ground for I2C interface. |
| 2 | SCL | I2C clock connection. This line can be pulled up to 1.2V, 1.8V, 3.3V, or 5V by the EV2500, or any voltage between 1.2V to 5V externally. Communication speed can be varied between 100kHz, 400kHz, and 1MHz. |
| 3 | SDA | I2C data connection. This line can be pulled up to 1.2V, 1.8V, 3.3V, or 5V by the EV2500, or any voltage between 1.2V to 5V externally. Communication speed can be varied between 100kHz, 400kHz, and 1MHz. |
| 4 | VVOD | Optional Voltage connection. If external PU is chosen, this pin can supply the pull ups. If internal PU is chosen, please ensure no voltage is present on this line. |