SLUUDA1 April 2025
The EV2500 EVM interface board enables a PC running Microsoft Windows with compatible Human Interface Device (HID) driver to communicate with TI SMBus and I2C interface gas gauges via a Universal Serial Bus Type C (USB-C) port. SPI and UART functionality will be provided in a future firmware update. In addition to this board, PC software is required to interpret the gas gauge data to complete the evaluation system.