SLUUDA1 April 2025
The EV2500 sends and receives information from the device and host via a MSP432E411, while using the LSF0108DGS for level translation between the controller and device attached. The internal LDO system is created using the TPS73618DBVR for 1.8V, TPS73633DBVR for 3.3V, TPS73601DBVR for 1.2V, and TLV76750DRVT for 5V.