SLVAE09B July 2018 – August 2021 TPS560430
In this section, the inductor and output capacitor is designed in a practical application using TPS560430XF. The loop response is considered during the process. Table 3-1 lists the design specifications.
| VIN (V) | VO (V) | IO (A) | IO_min (A) | fSW (kHz) | OUTPUT RIPPLE (mV) | VREF (V) |
|---|---|---|---|---|---|---|
| 7 V to 36 V, typical 12 V | 5 | 0.6 | 0.1 | 1100 | < 30 | 1 |