SLVAEU0A September   2020  – November 2025 LM117HVQML-SP , LM117QML-SP , LM136A-2.5QML-SP , LM137JAN-SP , LM137QML-SP , LM185-1.2QML-SP , LM185-2.5QML-SP , LM2940QML-SP , LM2941QML-SP , LM4050QML-SP , LM723JAN-SP , LP2953QML-SP , TL1431-SP , TPS50601-SP , TPS50601A-SP , TPS7A4501-SP , TPS7H1101-SP , TPS7H1101A-SP , TPS7H1111-SP , TPS7H1121-SP , TPS7H1301-SP , TPS7H2201-SP , TPS7H2211-SP , TPS7H3014-SP , TPS7H3024-SP , TPS7H3034-SP , TPS7H3124-SP , TPS7H3301-SP , TPS7H4001-SP , TPS7H4002-SP , TPS7H4011-SP , TPS7H5001-SP , TPS7H5002-SP , TPS7H5003-SP , TPS7H5004-SP , TPS7H6003-SP , TPS7H6013-SP , TPS7H6023-SP , UC1525B-SP , UC1611-SP , UC1705-SP , UC1707-SP , UC1708-SP , UC1709-SP , UC1710-SP , UC1715-SP , UC1823A-SP , UC1825-SP , UC1825A-SP , UC1825B-SP , UC1832-SP , UC1834-SP , UC1842-SP , UC1842A-SP , UC1843-SP , UC1843A-SP , UC1843B-SP , UC1844-SP , UC1844A-SP , UC1845-SP , UC1845A-SP , UC1846-SP , UC1856-SP , UC1863-SP , UC1875-SP , UC1901-SP , UC19432-SP , UCC1806-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Reflow Profiles
  5. 2Critical Considerations for Gold-Plated Termination-Finishes
  6. 3Considerations for Leadless Ceramic Chip Carrier Packages
  7. 4Lead Forming
  8. 5Ceramic Packaging
  9. 6References
  10. 7Revision History

Considerations for Leadless Ceramic Chip Carrier Packages

The critical items for board-level solder process for a Leadless Ceramic Chip Carrier (LCCC) package are solder paste thickness and depth of package insertion into the paste during pick and place.

  • If the paste under the package is too thin, this results in in a poor solder joint.
  • Too much solder paste can cause excess solder on the sides of the package.
  • If the package is placed too far into the paste (too close to the board) it can cause excess solder on the sides of the package.
  • The solder must adhere to the pads on the package backside and flow up the castellation.
  • The package must be parallel to the board (no tilt).
  • The package must be aligned to the pads.
  • The circuit board pads must be sized to fit the pads on the underside of the package and allow for a fillet on the sides.
  • Placement depth must be consistent.
  • With mixed package types on the board the actual reflow temperature of the LCCC component must be measured (thermocouple on package via thermally conductive epoxy).