SLVSHK9 December 2024 TPS546B26
PRODUCTION DATA
When MSEL1 selects internal divider, the VSEL\FB pin behaves as VSEL. The resistor for VSEL programs the VOUT, VOSL, NRSA, VOUT_MIN, and VOUT_MAX as in the table below. VBOOT is VBOOT_OFFSET_1 and VOSL is VOUT_SCALE_LOOP. NRSA is derived from VOSL (NRSA = 1/VOSL). The value from VSEL can be overridden with the OVRD_VSEL bit in PIN_DETECT_OVERRIDE.
When MSEL1 selects external divider, the VSEL\FB pin behaves as FB, where the VBOOT is the NVM value with a default of 0.4V and VOSL of 1.0.
| RESISTOR (kΩ) | VOUT (V) | VBOOT_1 (b) | VOSL | NRSA | VOUT_MIN (V) | VOUT_MAX (V) |
|---|---|---|---|---|---|---|
| < 1.78 | 0.3 | 00001 | 1 | 1 | 0.25 | 0.75 |
| 2.21 | 0.5 | 10001 | ||||
| 2.74 | 0.55 | 10101 | ||||
| 3.32 | 0.6 | 11001 | ||||
| 4.02 | 0.65 | 11011 | ||||
| 4.87 | 0.7 | 00101 | 0.5 | 2 | 0.5 | 1.5 |
| 5.9 | 0.75 | 00111 | ||||
| 7.32 | 0.8 | 01001 | ||||
| 9.09 | 0.85 | 01011 | ||||
| 11.3 | 0.9 | 01101 | ||||
| 14.3 | 0.95 | 01111 | ||||
| 18.2 | 1 | 10001 | ||||
| 22.1 | 1.05 | 10011 | ||||
| 26.7 | 1.1 | 10101 | ||||
| 33.2 | 1.2 | 11001 | ||||
| 40.2 | 1.3 | 00011 | 0.25 | 4 | 1 | 3 |
| 49.9 | 1.5 | 00111 | ||||
| 60.4 | 1.8 | 01101 | ||||
| 76.8 | 2 | 10001 | ||||
| 102 | 2.5 | 00010 | 0.125 | 8 | 2 | 5.75 |
| 137 | 3 | 00111 | ||||
| 174 | 3.3 | 01010 | ||||
| 243 | 5 | 11010 | ||||
| > 412 | VBOOT NVM (0.4V default) | VBOOT_NVM | VOSL NVM (1.0 default) | 1 (default) | VOUT_MIN NVM (0.25V default) | VOUT_MAX NVM (0.75V default) |
| RESISTOR (kΩ) | VOSL | NRSA | VOUT_MIN (V) | VOUT_MAX (V) |
|---|---|---|---|---|
| < 1.78 | 1 | 1 | 0.25 | 0.75 |
| 2.21 | ||||
| 2.74 | ||||
| 3.32 | ||||
| 4.02 | ||||
| 4.87 | 0.5 | 2 | 0.5 | 1.5 |
| 5.9 | ||||
| 7.32 | ||||
| 9.09 | ||||
| 11.3 | ||||
| 14.3 | ||||
| 18.2 | ||||
| 22.1 | ||||
| 26.7 | ||||
| 33.2 | ||||
| 40.2 | 0.25 | 4 | 1 | 3 |
| 49.9 | ||||
| 60.4 | ||||
| 76.8 | ||||
| 102 | 0.125 | 8 | 2 | 5.75 |
| 137 | ||||
| 174 | ||||
| 243 | ||||
| > 412 | VOSL NVM (1 default) | 1 (default) | VOUT_MIN NVM (0.25V default) | VOUT_MAX NVM (0.75V default) |