SLVSHK9 December 2024 TPS546B26
PRODUCTION DATA
| CMD Address | 99h |
| Write Transaction: | N/A |
| Read Transaction: | Block Read |
| Format: | Unsigned Binary (2 bytes) |
| NVM Backup: | No |
| Update Rate: | 95 µs |
| Supported Range: | 0 W to 510 W (if PIN_OPW = 510 W) |
This Read-only Block Read command returns a single word (16 bits) with the manufacturer’s ID (name, abbreviation or symbol that identifies the unit’s manufacturer). The BYTE_COUNT field in the Block Read command will be 2 (indicating 2 bytes will follow).
Return to Supported PMBus Commands.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| R | R | R | R | R | R | R | R |
| 4 | 9 | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| R | R | R | R | R | R | R | R |
| 5 | 4 | ||||||
| LEGEND: R/W = Read/Write; R = Read only |