SLVSHK9 December 2024 TPS546B26
PRODUCTION DATA
| CMD Address | 9Bh |
| Write Transaction: | Block Write |
| Read Transaction: | Block Read |
| Format: | Unsigned Binary (1 byte) |
| NVM Backup: | Yes |
This single byte Block command is used to either set or read the manufacturer’s revision number. It is writeable and includes NVM backup.
Return to Supported PMBus Commands.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RW | RW | RW | RW | RW | RW | RW | RW |
| MFR_REVISION | |||||||
| LEGEND: R/W = Read/Write; R = Read only |