SLVSHK9 December   2024 TPS546B26

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  D-CAP4 Control
        1. 6.3.1.1 Loop Compensation
      2. 6.3.2  Internal VCC LDO and Using an External Bias on VCC Pin and VDRV Pin
      3. 6.3.3  Input Undervoltage Lockout (UVLO)
        1. 6.3.3.1 Fixed VCC_OK UVLO
        2. 6.3.3.2 Fixed VDRV UVLO
        3. 6.3.3.3 Programmable PVIN UVLO
        4. 6.3.3.4 Control (CNTL) Enable
      4. 6.3.4  Differential Remote Sense and Internal, External Feedback Divider
      5. 6.3.5  Set the Output Voltage and VORST#
      6. 6.3.6  Start-Up and Shutdown
      7. 6.3.7  Dynamic Voltage Slew Rate
      8. 6.3.8  Set Switching Frequency
      9. 6.3.9  Switching Node (SW)
      10. 6.3.10 Overcurrent Limit and Low-side Current Sense
      11. 6.3.11 Negative Overcurrent Limit
      12. 6.3.12 Zero-Crossing Detection
      13. 6.3.13 Input Overvoltage Protection
      14. 6.3.14 Output Overvoltage and Undervoltage Protection
      15. 6.3.15 Overtemperature Protection
      16. 6.3.16 Telemetry
    4. 6.4 Device Functional Modes
      1. 6.4.1 Forced Continuous-Conduction Mode
      2. 6.4.2 DCM Light Load Operation
      3. 6.4.3 Powering the Device From a 12V Bus
      4. 6.4.4 Powering the Device From a Split-rail Configuration
      5. 6.4.5 Pin-Strapping
        1. 6.4.5.1 Programming MSEL1
        2. 6.4.5.2 Programming PMB_ADDR
        3. 6.4.5.3 Programming MSEL2
        4. 6.4.5.4 Programming VSEL\FB
    5. 6.5 Programming
      1. 6.5.1 Supported PMBus® Commands
  8. 7 Register Maps
    1. 7.1  Conventions for Documenting Block Commands
    2. 7.2  (01h) OPERATION
    3. 7.3  (02h) ON_OFF_CONFIG
    4. 7.4  (03h) CLEAR_FAULTS
    5. 7.5  (0Eh) PASSKEY
    6. 7.6  (10h) WRITE_PROTECT
    7. 7.7  (15h) STORE_USER_ALL
    8. 7.8  (16h) RESTORE_USER_ALL
    9. 7.9  (19h) CAPABILITY
    10. 7.10 (1Bh) SMBALERT_MASK
    11. 7.11 (20h) VOUT_MODE
    12. 7.12 (21h) VOUT_COMMAND
    13. 7.13 (22h) VOUT_TRIM
    14. 7.14 (24h) VOUT_MAX
    15. 7.15 (25h) VOUT_MARGIN_HIGH
    16. 7.16 (26h) VOUT_MARGIN_LOW
    17. 7.17 (27h) VOUT_TRANSITION_RATE
    18. 7.18 (29h) VOUT_SCALE_LOOP
    19. 7.19 (2Ah) VOUT_SCALE_MONITOR
    20. 7.20 (2Bh) VOUT_MIN
    21. 7.21 (33h) FREQUENCY_SWITCH
    22. 7.22 (35h) VIN_ON
    23. 7.23 (36h) VIN_OFF
    24. 7.24 (39h) IOUT_CAL_OFFSET
    25. 7.25 (40h) VOUT_OV_FAULT_LIMIT
    26. 7.26 (41h) VOUT_OV_FAULT_RESPONSE
    27. 7.27 (42h) VOUT_OV_WARN_LIMIT
    28. 7.28 (43h) VOUT_UV_WARN_LIMIT
    29. 7.29 (44h) VOUT_UV_FAULT_LIMIT
    30. 7.30 (45h) VOUT_UV_FAULT_RESPONSE
    31. 7.31 (46h) IOUT_OC_FAULT_LIMIT
    32. 7.32 (48h) IOUT_OC_LV_FAULT_LIMIT
    33. 7.33 (49h) IOUT_OC_LV_FAULT_RESPONSE
    34. 7.34 (4Ah) IOUT_OC_WARN_LIMIT
    35. 7.35 (4Fh) OT_FAULT_LIMIT
    36. 7.36 (50h) OT_FAULT_RESPONSE
    37. 7.37 (51h) OT_WARN_LIMIT
    38. 7.38 (55h) VIN_OV_FAULT_LIMIT
    39. 7.39 (60h) TON_DELAY
    40. 7.40 (61h) TON_RISE
    41. 7.41 (64h) TOFF_DELAY
    42. 7.42 (65h) TOFF_FALL
    43. 7.43 (78h) STATUS_BYTE
    44. 7.44 (79h) STATUS_WORD
    45. 7.45 (7Ah) STATUS_VOUT
    46. 7.46 (7Bh) STATUS_IOUT
    47. 7.47 (7Ch) STATUS_INPUT
    48. 7.48 (7Dh) STATUS_TEMPERATURE
    49. 7.49 (7Eh) STATUS_CML
    50. 7.50 (7Fh) STATUS_OTHER
    51. 7.51 (80h) STATUS_MFR_SPECIFIC
    52. 7.52 (88h) READ_VIN
    53. 7.53 (8Bh) READ_VOUT
    54. 7.54 (8Ch) READ_IOUT
    55. 7.55 (8Dh) READ_TEMPERATURE_1
    56. 7.56 (98h) PMBUS_REVISION
    57. 7.57 (99h) MFR_ID
    58. 7.58 (9Ah) MFR_MODEL
    59. 7.59 (9Bh) MFR_REVISION
    60. 7.60 (ADh) IC_DEVICE_ID
    61. 7.61 (AEh) IC_DEVICE_REV
    62. 7.62 (D1h) SYS_CFG_USER1
    63. 7.63 (D3h) PMBUS_ADDR
    64. 7.64 (D4h) COMP
    65. 7.65 (D5h) VBOOT_OFFSET_1
    66. 7.66 (D8h) PIN_DETECT_OVERRIDE
    67. 7.67 (D9h) NVM_CHECKSUM
    68. 7.68 (DAh) READ_TELEMETRY
    69. 7.69 (DBh) STATUS_ALL
    70. 7.70 (DDh) EXT_WRITE_PROTECTION
    71. 7.71 (DEh) IMON_CAL
    72. 7.72 (FCh) FUSION_ID0
    73. 7.73 (FDh) FUSION_ID1
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Application
      2. 8.2.2 Design Requirements
      3. 8.2.3 Detailed Design Procedure
        1. 8.2.3.1 Input Capacitor Selection
        2. 8.2.3.2 Inductor Selection
        3. 8.2.3.3 Output Capacitor Selection
        4. 8.2.3.4 Compensation Selection
        5. 8.2.3.5 VCC and VRDV Bypass Capacitors
        6. 8.2.3.6 BOOT Capacitor Selection
        7. 8.2.3.7 VOSNS and GOSNS Capacitor Selection
        8. 8.2.3.8 PMBus Address Resistor Selection
      4. 8.2.4 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
        1. 8.4.2.1 Thermal Performance on EVM
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

(49h) IOUT_OC_LV_FAULT_RESPONSE

CMD Address49h
Write Transaction:N/A
Read Transaction:Read Byte
Format:Unsigned Binary (2 bytes)
NVM Backup:No
Updates:On-the-fly

The IOUT_OC_LV_FAULT_RESPONSE register defines the response to a UV fault declaration when the part is operating in current-limit conditions. Upon detecting a fault, the device:

Return to Supported PMBus Commands.

Figure 7-40 (49h) IOUT_OC_LV_FAULT_RESPONSE Register Map
7 6 5 4 3 2 1 0
R R R R R R R R
0 IGNRZ_OC_LV RS_OC_LV TD__OC_LV
LEGEND: R/W = Read/Write; R = Read only
Table 7-39 Register Field Descriptions
Bit Field Access Reset Description
7 0 R 0b Not used and always set to 0.
6 IGNRZ_OC_LV R 1b Output overvoltage response setting during OC. These bits are copied directly from VOUT_UV_FAULT_RESPONSE and have read only access in this register.

0b: The device continues operation (i.e., ignores the fault) without interruption (note that the bit[6] IGNRZ_UV is active low so that when IGNRZ_OV=0, the fault is ignored).

1b: The device continues to operate for the delay time specified by TD_OC_LV. If the fault condition is still present at the end of the delay time, the unit responds as programmed in the Retry Setting.

5:3 RS_OC_LV R NVM Output voltage under voltage retry setting. These bits are copied directly from VOUT_UV_FAULT_RESPONSE and have read only access in this register.

000b: Latch-off after the fault. The device remains disabled until the fault is cleared. A VCC power cycle or EN toggle can restart the power conversion.

111b: Automatically restart after a 52ms delay, without limitation on the number of restart attempts, until it is commanded off or bias power is removed or another fault condition causes the unit to shutdown.

Any value other than 000b or 111b will not be accepted and such an attempt shall be considered as invalid data or usupported data (ivd) and the device will respond as described in ivd. Because all 3 bits must be the same, only one bit (bit 5) is stored in EEPROM.

2:0 TD_OC_LV R 000b Output under voltage retry response time delay setting. These bits are copied directly from VOUT_UV_FAULT_RESPONSE and have read only access in this register.

The hiccup time is always 52ms, but the response can be delayed with the following settings in bits [1:0]. If the fault condition goes away before the delay counter expires, then the delay counter is reset to 0, and the output is not disabled. Bit 2 is read only and always 0.

000b: 2 us

001b: 16 us

010b: 64 us

011b: 256 us