Place the bulk capacitor to minimize the distance of the
high-current path through the motor driver device. Make the connecting metal
trace widths as wide as possible, and numerous vias must be used when connecting
PCB layers. These practices minimize inductance and allow the bulk capacitor to
deliver high current.
Use wide metal traces for the high-current device
outputs.
The VM pins are bypassed to GND pins using low-ESR ceramic
bypass capacitors with a recommended value rated for VM. The capacitors are
placed as close to the VM pins as possible with a thick trace or ground plane
connection to the device VNEG pins.
In general, inductance between
the power supply pins and decoupling capacitors must be avoided.
The thermal PAD of the package
must be connected to system ground.
Try to use a big unbroken single ground plane for
the whole system / board. The ground plane can be made at bottom PCB
layer. Figure 7-5
shows an example of temperature rise from constricted versus continuous
ground pours underneath the driver.
To minimize the impedance and inductance, the traces
from ground pins are as short and wide as possible, before connecting to
bottom layer ground plane through vias.
Use multiple vias to reduce the impedance.
Try to clear the space around the device as much as
possible especially at bottom PCB layer to improve the heat
spreading.
Single or multiple internal ground planes connected
to the thermal PAD also help spread the heat and reduce the thermal
resistance.