SLVSI23A September 2025 – December 2025 DRV81646
PRODUCTION DATA
Table 7-1 lists the recommended external components for the DRV81646, and Table 7-2 lists additional components that can be used to improve performance or add electrical isolation.
| SYMBOL | DESCRIPTION | VALUE | PURPOSE |
|---|---|---|---|
| CVM | Capacitor on VM | 1uF | Supply voltage filtering |
| CBULK | Bulk capacitor on VM | 47uF – 100uF | Supply voltage inrush and ripple smoothing |
| RCOD_INRUSH | Pull-down resistor on COD_INRUSH pin | Set resistance based on desired cut-off delay and INRUSH mode | |
| RSLEW_CNTL | Pull-down resistor on RSLEW/CNTL pin | Set a pulldown resistor based on slew rate setting and control interface desired | |
| RILIM | Pull-down resistor on ILIM pin | Set resistance based on current limit desired | |
| RSDO | Pull-up resistor to logic voltage on open drain IN4/SDO pin if in SPI mode | 10kΩ | Make the SDO voltage rises to logic high when the pin is not pulled low |
| RnFAULT | Pull-up resistor to logic voltage on open-drain nFAULT pin | 10kΩ | Bias the nFAULT voltage to high when the pin is not pulled low |
| SYMBOL | DESCRIPTION | VALUE | PURPOSE |
|---|---|---|---|
| COUT | Capacitor on each OUTx to GND | 10nF | Filtering for system level ESD |
| TVSSURGE | Surge diode on VCLAMP pin | SMAJ33CA or TVS3300 | Protection against system level voltage surge and for inductive demagnetization |
| RSNS | Current sense resistor on SRC pins to GND | < 200mΩ | Optional Resistor at SRC pin for sensing of load current |
| UISOLATION | Quad-channel digital isolator for INx or SPI signals |
INx control: ISO6440 SPI: ISO6441 |
Provide electrical isolation between rest of the circuit and the DRV81646 |