SLVSI23A September 2025 – December 2025 DRV81646
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| tSCLK | SCLK cycle time | 500 | ns | ||
| tSCLKH | SCLK high time | 170 | ns | ||
| tSCLKL | SCLK low time | 170 | ns | ||
| tH_SCLK | Hold time, nSCS falling to SCLK rising edge | 1000 | ns | ||
| tSU(SDI) | Setup time, SDI valid to SCLK falling edge | 30 | ns | ||
| tH(SDI) | Hold time, SCLK falling edge to SDI not valid | 30 | ns | ||
| tD(SDO) | Delay time, SCLK rising edge to SDO valid (CLOAD < 20pF ) | 100 | ns | ||
| tSU_NSCS | Delay between final SCLK falling edge to nSCS rising edge | 200 | ns | ||
| tSDOHIZ | Delay between NSCS rising edge and SDO HiZ | 100 | ns | ||
| tNSCS_H | Pulse width for nSCS | 1000 | ns | ||
| tD_LATCH | nSCS rising edge to input data latched in device | 2000 | ns | ||