SLVSI23A September 2025 – December 2025 DRV81646
PRODUCTION DATA
| PIN | MIN | MAX | UNIT | |
|---|---|---|---|---|
| Power supply voltage | VM | –0.3 | 70 | V |
| Output voltage | OUTx | –0.3 | VCLAMP+0.3 | V |
| Peak output current | OUTx | Internally limited | A | |
| Clamp voltage | VCLAMP | –0.3 | 70 | V |
| FET source terminal voltage relative to GND (steady state) | SRCx | -0.6 | 0.6 | V |
| Continuous RMS current on VCLAMP (pins 3, 18 tied together) | VCLAMP | 8 | A | |
| Transient current < 1ms on VCLAMP (pin 3, 18 tied together) | VCLAMP | 20 | A | |
| Sense resistor between SRCx and board GND | SRCx | 300 | mΩ | |
| OUTx FET recirculation diode current RMS or continuous | OUTx FET body diode | 5 | A | |
| Digital input pin voltage | ILIM, RSLEW/CNTL, COD/INRUSH, INx | –0.5 | 5.5 | V |
| Digital output current | nFAULT, SDO | 10 | mA | |
| Digital output pin voltage | nFAULT, SDO | –0.5 | 7 | V |
| Operating virtual junction temperature, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –60 | 150 | °C | |