SLVSI23A September 2025 – December 2025 DRV81646
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| IVM | VM operating supply current | VM = 24V, No Switching | 3 | mA | ||
| VM = 24V, Output switching at 200kHz | 5 | mA | ||||
| VUVLO | VM undervoltage lockout voltage | VM rising | 4.1 | 4.25 | 4.45 | V |
| VM falling | 4.0 | 4.15 | 4.35 | V | ||
| VUVLO_HYS | VM undervoltage lockout hysteresis | 100 | mV | |||
| tUVLO | VM undervoltage deglitch | 10 | µs | |||
| LOGIC-LEVEL INPUTS (INx, nSCS, SCLK, SDI) | ||||||
| VIL | Input low voltage | 0.8 | V | |||
| VIH | Input high voltage | 2 | V | |||
| VHYS | Input hysteresis | 0.4 | V | |||
| IIL | Input low current | VIN = 0 | –5 | 5 | μA | |
| IIH | Input high current | VIN = 3.3V | 50 | 100 | μA | |
| OPEN-DRAIN OUTPUT (nFAULT, SDO) | ||||||
| VOL | Output low voltage for nFAULT, SDO | IO = 5mA | 0.1 | V | ||
| IOH | Output high leakage current for nFAULT, SDO | Pull-up resistor to 5V | 1 | μA | ||
| tnFAULT_VALID | Time after VVM > VUVLO (rising) that nFAULT signal is valid. | 30 | μs | |||
| SEVEN-LEVEL INPUT (RSLEW/CNTL) | ||||||
| VLVL1 | Level 1 of 7 | Tied to GND | 0 | 0.1 | V | |
| VLVL2 | Level 2 of 7 | 14.7kΩ ±5% to GND | 0.2 | 0.35 | V | |
| VLVL3 | Level 3 of 7 | 44.2kΩ ± 5% to GND | 0.55 | 0.8 | V | |
| VLVL4 | Level 4 of 7 | 100kΩ ± 5% to GND | 1 | 1.25 | V | |
| VLVL5 | Level 5 of 7 | 249kΩ ± 5% to GND | 1.5 | 1.75 | V | |
| VLVL6 | Level 6 of 7 | Hi-Z | 2.1 | 2.4 | V | |
| VLVL7 | Level 7 of 7 | Tied to DVDD (logic voltage) | 3 | 5 | V | |
| IRSLEW/CNTL | Input current | 22.5 | µA | |||
| SWITCHING | ||||||
| tR | Rise time OUTx rising from 10% to 90% VM = 24V, RL = 48Ω, CL = 0.1nF |
VLVL1 on RSLEW/CNTL | 100 | 150 | ns | |
| VLVL6 or VLVL7 on RSLEW/CNTL | 300 | 450 | ns | |||
| VLVL4 or VLVL5 on RSLEW/CNTL | 700 | 1000 | ns | |||
| VLVL2 or VLVL3 on RSLEW/CNTL | 1500 | 2300 | ns | |||
| tF | Fall time OUTx falling from 90% to 10% VM = 24V, RL = 48Ω, CL = 0.1nF |
VLVL1 on RSLEW/CNTL | 100 | 150 | ns | |
| VLVL6 or VLVL7 on RSLEW/CNTL | 300 | 450 | ns | |||
| VLVL4 or VLVL5 on RSLEW/CNTL | 700 | 1000 | ns | |||
| VLVL2 or VLVL3 on RSLEW/CNTL | 1500 | 2300 | ns | |||
| tPD | Input to output propagation delay INx rising above VIH to OUTx falling to 90%, or INx falling below VIL to OUTx rising to 10% VM = 24V; RL = 48Ω CL = 0.1nF |
VLVL1 on RSLEW/CNTL | 100 | 150 | ns | |
| VLVL6 or VLVL7 on RSLEW/CNTL | 250 | 370 | ns | |||
| VLVL4 or VLVL5 on RSLEW/CNTL | 400 | 600 | ns | |||
| VLVL2 or VLVL3 on RSLEW/CNTL | 700 | 1000 | ns | |||
| DRIVER OUTPUTS (OUTx) | ||||||
| RDS(ON) | FET on resistance | VM = 24V, IO = 500mA, TJ = 25°C | 140 | mΩ | ||
| VM = 24V, IO = 500mA, TJ = 85°C | 225 | mΩ | ||||
| IOFF | Off-state leakage current | VOUT = VM = 24V | 0.5 | μA | ||
| IOFF | Off-state leakage current | VOUT = VM = 65V | 10 | μA | ||
| VF | Recirculation Diodes forward voltage | VOUT = 24V, IO = 500mA | 1.2 | V | ||
| IOFF | Recirculation Diodes reverse leakage current | VOUT = 0V, VCLAMP = 65V | 10 | μA | ||
| PROTECTION CIRCUITS | ||||||
| ILIM | Current limitation value Follows 60/RILIM[kΩ] for 30kΩ ≤ RILIM ≤ 120kΩ |
RILIM short to GND or RILIM < 20kΩ | 3 | A | ||
| RILIM = 30kΩ | 1.4 | 2 | 2.6 | A | ||
| RILIM = 60kΩ | 0.7 | 1 | 1.3 | A | ||
| RILIM = 90kΩ | 0.4 | 0.66 | 0.9 | A | ||
| RILIM = 120kΩ | 0.3 | 0.5 | 0.7 | A | ||
| ILIM_ACTIVATE | Current limit activation threshold Follows ILIM+50% |
RILIM = Short to GND | 4.7 | A | ||
| RILIM = 30kΩ | 3 | A | ||||
| RILIM = 60kΩ | 1.5 | A | ||||
| RILIM = 90kΩ | 1 | A | ||||
| RILIM = 120kΩ | 0.75 | A | ||||
| IINRUSH | Current limitation value during tINRUSH Follows 2*ILIM[kΩ] for RILIM≥40kΩ |
RILIM = Short to GND | 4 | A | ||
| RILIM = 30kΩ | 4 | A | ||||
| RILIM = 60kΩ | 1.4 | 2 | 2.6 | A | ||
| RILIM = 90kΩ | 0.8 | 1.2 | 1.6 | A | ||
| RILIM = 120kΩ | 0.6 | 1 | 1.4 | A | ||
| IINRUSH_ACTIVATE | Current limit activation threshold during INRUSH Follows IINRUSH+50% |
RILIM = Short to GND | 6.5 | A | ||
| RILIM = 30kΩ | 6 | A | ||||
| RILIM = 60kΩ | 3 | A | ||||
| RILIM = 90kΩ | 2 | A | ||||
| RILIM = 120kΩ | 1.5 | A | ||||
| RHiZ | Inrush mode selection. | Pull down resistor on COD/Inrush pin. Value of external resistor above which Inrush Mode is selected. | 1 | MΩ | ||
| tCOD_DIS | Cut off Delay disable threshold | Value of external resistor below which Cut off function is disabled | 20 | kΩ | ||
| tCOD | Cut off Delay Adjust with external resistor RCOD to GND Follows RCOD[kΩ]/120 ±15% for 60kΩ ≤ RCOD ≤ 240kΩ |
RCOD = 60kΩ | 0.4 | 0.5 | 0.6 | ms |
| RCOD = 120kΩ | 0.8 | 1 | 1.2 | ms | ||
| RCOD = 180kΩ | 1.2 | 1.5 | 1.8 | ms | ||
| RCOD = 240kΩ | 1.6 | 2 | 2.4 | ms | ||
| tINRUSH | Inrush Mode duration | COD/INRUSH pin unconnected | 10 | ms | ||
| tRETRY | Overcurrent protection retry time Adjust with external resistor RCOD to GND Follows 32*tCOD ±15% for 60kΩ ≤ RCOD ≤ 240kΩ |
RCOD = 60kΩ | 15.5 | ms | ||
| RCOD = 120kΩ | 31 | ms | ||||
| RCOD = 180kΩ | 46.5 | ms | ||||
| RCOD = 240kΩ | 62 | ms | ||||
| TTSD | Thermal shutdown temperature | Die temperature | 150 | 170 | 190 | °C |
| TTSD_HYS | Thermal shutdown temperature hysteresis | 40 | °C | |||
| tTSD_DG | Thermal shutdown deglitch | 20 | µs | |||